IESNA:LM-63-2002
[TEST]P1389979
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4A-750-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 4xLight Square PACKAGE 70CRI 5000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.92A 110.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12196.5
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 110.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
45.0 41.3 45.0 52.5 60.0 67.5 75.0 82.5 90.0 101.3 116.3 142.6 191.3 236.4 236.4 232.6 243.9 266.4 333.9 604.0 945.4 1027.9 926.7 784.1 589.0 480.2 423.9 393.9 378.9 352.7 315.1 228.8 90.0 26.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 41.3 45.0 52.5 60.0 67.5 71.3 78.8 82.5 93.8 101.3 120.1 150.1 183.8 187.6 183.8 180.1 191.3 225.1 363.9 536.5 585.3 544.0 484.0 401.4 356.4 337.6 326.4 318.9 303.9 270.1 210.1 101.3 26.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 41.3 45.0 48.8 56.3 63.8 67.5 75.0 75.0 82.5 90.0 101.3 108.8 131.3 138.8 135.1 120.1 116.3 120.1 123.8 127.6 142.6 165.1 183.8 213.8 236.4 251.4 262.6 258.9 255.1 225.1 191.3 108.8 26.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 41.3 45.0 48.8 56.3 60.0 63.8 71.3 71.3 78.8 82.5 93.8 97.5 116.3 120.1 120.1 108.8 105.0 108.8 108.8 112.5 123.8 142.6 157.6 180.1 202.6 213.8 221.3 221.3 225.1 206.3 180.1 108.8 30.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 41.3 45.0 48.8 52.5 60.0 63.8 67.5 67.5 71.3 75.0 82.5 90.0 101.3 105.0 105.0 97.5 97.5 97.5 97.5 97.5 105.0 116.3 127.6 150.1 165.1 176.3 183.8 183.8 191.3 187.6 168.8 112.5 33.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 37.5 41.3 45.0 52.5 56.3 60.0 60.0 60.0 67.5 67.5 75.0 78.8 82.5 86.3 86.3 82.5 86.3 82.5 82.5 82.5 86.3 93.8 101.3 116.3 131.3 135.1 142.6 146.3 161.3 165.1 153.8 112.5 37.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 37.5 41.3 45.0 48.8 52.5 56.3 56.3 56.3 60.0 60.0 63.8 67.5 67.5 67.5 71.3 71.3 75.0 71.3 67.5 67.5 67.5 67.5 71.3 82.5 93.8 97.5 101.3 108.8 127.6 146.3 142.6 112.5 41.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 37.5 41.3 45.0 48.8 48.8 52.5 52.5 52.5 56.3 56.3 60.0 63.8 63.8 63.8 63.8 63.8 67.5 67.5 63.8 63.8 63.8 63.8 67.5 78.8 90.0 93.8 97.5 105.0 116.3 127.6 123.8 97.5 37.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 37.5 41.3 45.0 45.0 48.8 52.5 52.5 52.5 52.5 52.5 56.3 56.3 56.3 56.3 60.0 60.0 60.0 60.0 60.0 60.0 60.0 60.0 63.8 75.0 86.3 90.0 93.8 97.5 105.0 108.8 105.0 82.5 37.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 37.5 37.5 41.3 45.0 45.0 48.8 48.8 48.8 48.8 48.8 52.5 52.5 52.5 52.5 52.5 52.5 52.5 56.3 52.5 56.3 56.3 56.3 60.0 67.5 78.8 86.3 90.0 93.8 90.0 86.3 82.5 67.5 33.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 37.5 37.5 41.3 41.3 41.3 45.0 45.0 45.0 45.0 45.0 48.8 45.0 45.0 45.0 45.0 45.0 45.0 48.8 48.8 52.5 52.5 52.5 56.3 63.8 75.0 82.5 86.3 86.3 78.8 67.5 63.8 52.5 30.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 37.5 37.5 41.3 41.3 41.3 41.3 41.3 41.3 41.3 41.3 45.0 41.3 41.3 41.3 41.3 41.3 41.3 45.0 45.0 48.8 48.8 48.8 52.5 60.0 67.5 71.3 75.0 71.3 63.8 56.3 52.5 41.3 22.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 37.5 37.5 37.5 37.5 41.3 41.3 41.3 41.3 41.3 41.3 41.3 41.3 41.3 37.5 37.5 37.5 37.5 41.3 37.5 41.3 45.0 48.8 52.5 56.3 60.0 60.0 60.0 56.3 52.5 45.0 37.5 30.0 15.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 33.8 37.5 37.5 37.5 37.5 37.5 37.5 37.5 37.5 37.5 37.5 37.5 33.8 33.8 33.8 33.8 33.8 33.8 37.5 37.5 45.0 48.8 52.5 52.5 48.8 48.8 41.3 37.5 30.0 26.3 15.0 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 33.8 33.8 33.8 37.5 33.8 33.8 33.8 33.8 33.8 33.8 33.8 33.8 30.0 30.0 30.0 30.0 30.0 26.3 30.0 33.8 41.3 45.0 48.8 45.0 37.5 33.8 26.3 22.5 18.8 11.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 33.8 33.8 33.8 37.5 33.8 33.8 33.8 33.8 30.0 30.0 30.0 30.0 26.3 26.3 26.3 26.3 26.3 26.3 26.3 30.0 33.8 33.8 37.5 33.8 30.0 26.3 18.8 18.8 15.0 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 33.8 33.8 33.8 33.8 33.8 30.0 30.0 30.0 30.0 30.0 26.3 26.3 22.5 22.5 22.5 22.5 26.3 26.3 26.3 22.5 26.3 22.5 26.3 22.5 18.8 18.8 15.0 11.3 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 30.0 30.0 30.0 33.8 30.0 30.0 30.0 30.0 26.3 26.3 22.5 22.5 18.8 18.8 15.0 18.8 22.5 22.5 22.5 18.8 15.0 11.3 11.3 11.3 11.3 7.5 7.5 7.5 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 30.0 30.0 30.0 30.0 30.0 26.3 26.3 26.3 22.5 22.5 18.8 18.8 15.0 15.0 11.3 15.0 18.8 22.5 18.8 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 30.0 30.0 30.0 30.0 30.0 26.3 26.3 26.3 22.5 18.8 15.0 15.0 11.3 11.3 7.5 11.3 15.0 18.8 15.0 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 30.0 30.0 30.0 30.0 30.0 26.3 26.3 22.5 18.8 18.8 15.0 15.0 11.3 7.5 7.5 7.5 11.3 11.3 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 30.0 30.0 26.3 26.3 26.3 22.5 22.5 22.5 18.8 15.0 11.3 11.3 7.5 3.8 3.8 3.8 3.8 7.5 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 30.0 30.0 26.3 26.3 26.3 22.5 22.5 18.8 15.0 11.3 7.5 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 30.0 30.0 26.3 26.3 26.3 22.5 22.5 18.8 15.0 7.5 7.5 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 30.0 30.0 26.3 26.3 26.3 22.5 22.5 15.0 11.3 7.5 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 26.3 26.3 22.5 22.5 22.5 18.8 18.8 15.0 11.3 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 26.3 26.3 22.5 22.5 22.5 18.8 18.8 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 26.3 26.3 22.5 22.5 22.5 18.8 15.0 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 26.3 26.3 22.5 22.5 18.8 18.8 15.0 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 26.3 22.5 18.8 18.8 18.8 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 26.3 22.5 18.8 18.8 15.0 15.0 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 26.3 22.5 18.8 18.8 15.0 15.0 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 26.3 22.5 18.8 18.8 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 22.5 18.8 15.0 15.0 11.3 11.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 22.5 18.8 15.0 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 22.5 18.8 15.0 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 22.5 18.8 15.0 15.0 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 22.5 18.8 15.0 15.0 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 22.5 18.8 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 22.5 18.8 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 22.5 18.8 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 22.5 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 22.5 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 22.5 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 22.5 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 18.8 15.0 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 18.8 15.0 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 18.8 15.0 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 18.8 15.0 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 18.8 15.0 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 18.8 15.0 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 18.8 15.0 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 18.8 15.0 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 18.8 15.0 11.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 18.8 15.0 11.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 26.3 18.8 15.0 11.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 22.5 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 22.5 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 22.5 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 30.0 22.5 18.8 15.0 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 26.3 22.5 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 26.3 22.5 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 33.8 26.3 22.5 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 37.5 30.0 26.3 22.5 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 37.5 30.0 26.3 22.5 18.8 15.0 7.5 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 41.3 33.8 30.0 26.3 18.8 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 41.3 33.8 30.0 26.3 22.5 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 37.5 33.8 30.0 26.3 22.5 15.0 11.3 7.5 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 41.3 37.5 33.8 30.0 26.3 18.8 15.0 11.3 7.5 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 48.8 41.3 37.5 33.8 30.0 26.3 22.5 18.8 11.3 7.5 7.5 7.5 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 48.8 45.0 41.3 37.5 33.8 30.0 26.3 22.5 15.0 11.3 7.5 7.5 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 52.5 48.8 45.0 41.3 37.5 33.8 30.0 26.3 18.8 15.0 11.3 11.3 7.5 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 52.5 48.8 45.0 41.3 37.5 37.5 33.8 26.3 22.5 15.0 15.0 11.3 11.3 7.5 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 48.8 45.0 41.3 41.3 37.5 30.0 26.3 18.8 18.8 15.0 15.0 11.3 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.5 7.5 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 48.8 45.0 45.0 41.3 37.5 33.8 26.3 22.5 18.8 15.0 15.0 11.3 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.5 7.5 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 48.8 48.8 45.0 45.0 41.3 37.5 30.0 26.3 22.5 18.8 18.8 15.0 15.0 11.3 11.3 11.3 11.3 11.3 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.5 7.5 7.5 7.5 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 56.3 52.5 48.8 48.8 45.0 45.0 37.5 33.8 26.3 22.5 22.5 18.8 15.0 15.0 15.0 11.3 11.3 11.3 11.3 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 7.5 7.5 7.5 11.3 11.3 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 56.3 52.5 52.5 48.8 48.8 45.0 41.3 33.8 30.0 26.3 22.5 22.5 18.8 18.8 15.0 15.0 15.0 15.0 15.0 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 7.5 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 56.3 52.5 52.5 48.8 48.8 48.8 41.3 37.5 30.0 26.3 26.3 22.5 18.8 18.8 15.0 15.0 15.0 15.0 15.0 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 7.5 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 56.3 52.5 52.5 48.8 48.8 48.8 45.0 41.3 33.8 30.0 26.3 26.3 22.5 22.5 18.8 18.8 18.8 18.8 15.0 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 7.5 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 56.3 56.3 56.3 52.5 52.5 52.5 45.0 41.3 37.5 30.0 30.0 26.3 22.5 22.5 18.8 18.8 18.8 18.8 18.8 15.0 15.0 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 56.3 56.3 56.3 52.5 52.5 52.5 48.8 45.0 37.5 33.8 30.0 30.0 26.3 26.3 22.5 22.5 22.5 22.5 18.8 15.0 15.0 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 56.3 56.3 56.3 52.5 52.5 52.5 48.8 45.0 41.3 33.8 30.0 30.0 26.3 26.3 22.5 22.5 22.5 22.5 18.8 15.0 15.0 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 56.3 56.3 56.3 52.5 52.5 52.5 48.8 45.0 41.3 33.8 33.8 30.0 30.0 26.3 26.3 26.3 26.3 22.5 22.5 18.8 15.0 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 56.3 56.3 56.3 52.5 52.5 52.5 52.5 45.0 41.3 37.5 33.8 33.8 30.0 30.0 26.3 26.3 26.3 26.3 22.5 18.8 18.8 15.0 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 52.5 52.5 52.5 52.5 52.5 52.5 45.0 41.3 37.5 37.5 33.8 33.8 30.0 30.0 30.0 30.0 26.3 26.3 22.5 18.8 15.0 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 52.5 52.5 52.5 52.5 52.5 52.5 45.0 41.3 37.5 37.5 33.8 33.8 30.0 30.0 30.0 30.0 26.3 26.3 22.5 18.8 15.0 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 52.5 52.5 52.5 52.5 52.5 52.5 45.0 41.3 37.5 37.5 33.8 33.8 33.8 33.8 33.8 33.8 30.0 30.0 26.3 22.5 18.8 15.0 15.0 15.0 15.0 15.0 15.0 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 52.5 52.5 52.5 52.5 48.8 48.8 45.0 41.3 41.3 41.3 37.5 37.5 33.8 33.8 33.8 37.5 37.5 33.8 30.0 26.3 22.5 18.8 18.8 15.0 15.0 18.8 15.0 15.0 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 52.5 48.8 48.8 48.8 48.8 48.8 45.0 41.3 41.3 41.3 37.5 37.5 37.5 37.5 37.5 37.5 41.3 37.5 30.0 26.3 22.5 18.8 18.8 18.8 18.8 18.8 18.8 15.0 11.3 11.3 7.5 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 52.5 48.8 48.8 48.8 45.0 45.0 45.0 41.3 41.3 41.3 37.5 37.5 37.5 37.5 37.5 41.3 45.0 41.3 33.8 30.0 26.3 22.5 22.5 18.8 18.8 22.5 18.8 15.0 11.3 11.3 7.5 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 52.5 48.8 48.8 48.8 45.0 45.0 45.0 41.3 41.3 41.3 41.3 41.3 41.3 41.3 41.3 45.0 45.0 45.0 37.5 37.5 37.5 33.8 33.8 30.0 26.3 30.0 26.3 22.5 18.8 15.0 11.3 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 52.5 48.8 48.8 48.8 48.8 45.0 45.0 45.0 45.0 45.0 41.3 41.3 45.0 45.0 45.0 45.0 48.8 45.0 45.0 45.0 48.8 48.8 45.0 37.5 37.5 33.8 30.0 26.3 22.5 18.8 11.3 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 52.5 52.5 48.8 48.8 48.8 48.8 48.8 45.0 45.0 45.0 45.0 45.0 45.0 45.0 45.0 45.0 45.0 48.8 48.8 48.8 48.8 52.5 60.0 60.0 52.5 48.8 45.0 41.3 37.5 33.8 30.0 18.8 15.0 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 52.5 52.5 48.8 48.8 48.8 48.8 48.8 45.0 45.0 45.0 45.0 45.0 45.0 45.0 48.8 48.8 48.8 48.8 48.8 48.8 52.5 60.0 71.3 71.3 63.8 56.3 52.5 45.0 41.3 37.5 33.8 22.5 15.0 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 52.5 52.5 48.8 48.8 48.8 52.5 48.8 48.8 48.8 48.8 48.8 48.8 48.8 48.8 52.5 52.5 52.5 52.5 52.5 52.5 56.3 63.8 71.3 75.0 71.3 67.5 63.8 60.0 56.3 48.8 45.0 33.8 22.5 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 52.5 52.5 52.5 52.5 52.5 48.8 48.8 52.5 52.5 52.5 52.5 52.5 56.3 56.3 56.3 56.3 60.0 60.0 63.8 67.5 75.0 78.8 78.8 78.8 78.8 71.3 67.5 63.8 60.0 48.8 30.0 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 52.5 52.5 52.5 56.3 52.5 52.5 52.5 52.5 52.5 52.5 52.5 52.5 56.3 56.3 60.0 60.0 63.8 63.8 67.5 67.5 75.0 78.8 86.3 90.0 90.0 86.3 82.5 75.0 71.3 60.0 37.5 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 52.5 52.5 52.5 52.5 56.3 52.5 52.5 52.5 56.3 56.3 56.3 56.3 56.3 60.0 60.0 63.8 63.8 67.5 67.5 71.3 71.3 75.0 82.5 93.8 101.3 101.3 97.5 93.8 86.3 82.5 71.3 45.0 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 56.3 56.3 56.3 56.3 60.0 56.3 56.3 56.3 60.0 60.0 60.0 60.0 63.8 67.5 67.5 71.3 71.3 71.3 71.3 75.0 75.0 78.8 90.0 101.3 105.0 108.8 108.8 108.8 108.8 105.0 86.3 45.0 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 56.3 56.3 56.3 60.0 60.0 60.0 60.0 60.0 63.8 67.5 67.5 67.5 67.5 71.3 75.0 78.8 75.0 75.0 75.0 78.8 78.8 82.5 93.8 105.0 112.5 116.3 116.3 123.8 131.3 123.8 105.0 48.8 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 60.0 60.0 60.0 60.0 63.8 63.8 63.8 63.8 67.5 71.3 71.3 71.3 75.0 78.8 78.8 82.5 82.5 78.8 75.0 78.8 78.8 86.3 101.3 112.5 116.3 120.1 127.6 138.8 150.1 146.3 120.1 48.8 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 60.0 60.0 60.0 63.8 63.8 67.5 67.5 67.5 71.3 75.0 75.0 75.0 78.8 82.5 86.3 90.0 86.3 82.5 78.8 82.5 82.5 90.0 105.0 116.3 120.1 127.6 135.1 153.8 172.6 165.1 135.1 48.8 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 60.0 60.0 63.8 67.5 67.5 71.3 71.3 75.0 78.8 82.5 86.3 90.0 97.5 97.5 97.5 101.3 97.5 97.5 93.8 101.3 112.5 120.1 138.8 150.1 153.8 161.3 165.1 176.3 183.8 168.8 127.6 45.0 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 63.8 63.8 71.3 71.3 75.0 78.8 82.5 86.3 93.8 97.5 108.8 116.3 112.5 112.5 112.5 108.8 112.5 112.5 120.1 142.6 153.8 172.6 183.8 191.3 195.1 195.1 198.8 195.1 172.6 116.3 45.0 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 63.8 67.5 71.3 75.0 78.8 82.5 86.3 93.8 101.3 108.8 123.8 131.3 127.6 123.8 120.1 120.1 123.8 127.6 138.8 168.8 183.8 202.6 217.6 225.1 228.8 221.3 217.6 206.3 176.3 108.8 41.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 63.8 67.5 75.0 78.8 82.5 86.3 93.8 101.3 108.8 120.1 138.8 150.1 142.6 135.1 131.3 131.3 138.8 142.6 157.6 198.8 213.8 236.4 251.4 258.9 262.6 251.4 240.1 217.6 180.1 97.5 37.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 67.5 71.3 78.8 82.5 90.0 93.8 105.0 116.3 131.3 157.6 187.6 195.1 191.3 187.6 198.8 251.4 371.4 484.0 555.2 585.3 559.0 446.4 393.9 360.2 341.4 315.1 288.9 251.4 180.1 90.0 37.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 67.5 71.3 78.8 86.3 93.8 101.3 112.5 127.6 150.1 191.3 236.4 240.1 236.4 240.1 266.4 367.7 604.0 821.6 952.9 967.9 904.1 656.5 532.7 457.7 416.4 375.2 333.9 281.4 180.1 82.5 33.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 71.3 75.0 82.5 90.0 101.3 112.5 127.6 161.3 225.1 318.9 386.4 420.2 461.4 532.7 694.0 1103.0 1823.3 2629.9 2855.0 2622.4 2149.7 1692.0 1260.5 934.2 694.0 532.7 412.7 326.4 180.1 90.0 33.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 71.3 75.0 86.3 93.8 108.8 120.1 142.6 195.1 296.4 446.4 532.7 596.5 682.8 821.6 1121.7 1838.3 3042.6 4438.2 4757.1 4273.1 3395.2 2727.4 1988.4 1410.6 971.7 690.3 491.5 371.4 176.3 93.8 33.8 3.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 71.3 78.8 90.0 97.5 116.3 146.3 225.1 371.4 581.5 814.1 1012.9 1193.0 1399.4 1673.2 2243.5 3582.8 5447.4 7026.8 7345.7 6839.2 5987.6 5372.3 4607.0 3725.4 2603.6 1579.4 881.6 476.5 195.1 101.3 37.5 3.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 71.3 78.8 90.0 101.3 127.6 168.8 311.4 551.5 866.6 1181.8 1493.1 1785.8 2112.2 2524.8 3369.0 5327.3 7852.1 9615.4 9934.3 9401.6 8576.2 8017.2 7225.6 6040.1 4231.8 2468.6 1268.0 577.7 210.1 108.8 37.5 3.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 71.3 82.5 93.8 105.0 135.1 195.1 393.9 727.8 1151.7 1549.4 1969.6 2382.3 2828.7 3372.7 4490.7 7071.8 10253.2 12204.0 12519.2 11967.7 11168.6 10662.1 9844.3 8351.1 5863.8 3353.9 1658.2 682.8 228.8 116.3 41.3 3.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 71.3 82.5 93.8 108.8 142.6 217.6 476.5 904.1 1436.9 1917.1 2449.8 2975.0 3541.5 4224.3 5612.4 8816.3 12658.0 14792.6 15107.8 14530.0 13757.2 13307.0 12462.9 10665.9 7492.0 4243.1 2044.6 784.1 243.9 123.8 41.3 3.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 71.3 82.5 97.5 116.3 157.6 285.1 697.8 1275.6 1924.6 2547.4 3136.4 3740.4 4366.9 5259.8 7161.8 10669.6 14567.5 16499.6 16829.8 16420.8 16000.7 15700.5 14608.8 12155.3 8760.0 5364.8 3020.1 1020.4 303.9 127.6 37.5 3.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 60.0 63.8 71.3 86.3 97.5 120.1 172.6 352.7 915.4 1643.2 2408.5 3177.6 3822.9 4505.7 5192.2 6295.2 8707.5 12519.2 16473.4 18202.9 18551.8 18311.7 18240.4 18090.3 16754.7 13644.6 10024.3 6486.6 3995.5 1256.8 363.9 131.3 37.5 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 60.0 71.3 86.3 101.3 127.6 183.8 420.2 1133.0 2010.9 2892.5 3807.9 4513.2 5274.8 6021.4 7330.7 10253.2 14372.5 18379.2 19906.1 20277.5 20202.5 20483.9 20480.1 18904.4 15134.0 11292.4 7608.3 4974.6 1493.1 423.9 135.1 33.8 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 60.0 71.3 86.3 101.3 131.3 198.8 487.7 1354.3 2382.3 3380.2 4438.2 5199.7 6040.1 6846.7 8366.1 11802.6 16225.8 20288.8 21613.1 21999.5 22093.3 22727.3 22873.6 21050.3 16623.4 12560.4 8730.0 5950.1 1729.5 484.0 138.8 30.0 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 60.0 71.3 86.3 101.3 135.1 217.6 577.7 1564.4 2738.7 3811.6 4858.3 5680.0 6614.1 7555.8 9307.8 13134.4 18195.4 22127.1 23417.6 23762.8 24070.4 24813.2 24648.2 22310.9 17715.2 13479.6 9851.8 6629.1 1969.6 585.3 150.1 33.8 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 56.3 60.0 71.3 86.3 105.0 138.8 240.1 667.8 1774.5 3098.8 4239.3 5278.5 6160.2 7188.1 8268.6 10249.4 14466.3 20165.0 23965.4 25218.4 25529.8 26047.5 26899.1 26422.7 23571.4 18806.9 14402.5 10977.2 7311.9 2209.7 686.5 165.1 33.8 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 52.5 60.0 71.3 86.3 105.0 138.8 258.9 754.1 1984.6 3455.2 4670.8 5698.7 6636.6 7762.1 8977.6 11191.1 15794.3 22134.6 25803.6 27022.9 27293.0 28020.9 28985.0 28193.4 24828.2 19894.8 15321.6 12099.0 7991.0 2446.1 784.1 176.3 37.5 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 52.5 60.0 71.3 86.3 105.0 142.6 277.6 844.1 2194.7 3811.6 5098.5 6118.9 7116.8 8336.1 9686.7 12132.7 17126.2 24104.2 27641.9 28823.7 29056.3 29998.0 31070.9 29967.9 26088.8 20986.6 16240.8 13220.7 8670.0 2686.2 885.4 187.6 37.5 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 52.5 60.0 71.3 86.3 105.0 146.3 285.1 907.9 2341.0 3999.2 5259.8 6276.5 7334.4 8591.2 10028.1 12639.2 17846.5 24899.5 28422.3 29682.8 30069.2 31164.7 32136.4 30857.1 26775.3 21481.8 17006.1 13851.0 8895.1 2952.5 964.2 187.6 37.5 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 52.5 60.0 71.3 86.3 105.0 150.1 288.9 971.7 2487.3 4190.6 5417.3 6434.0 7552.0 8850.1 10369.5 13141.9 18566.8 25691.1 29202.6 30545.7 31082.2 32327.7 33201.8 31742.5 27461.9 21973.2 17767.7 14481.3 9123.9 3222.6 1043.0 187.6 37.5 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 48.8 56.3 67.5 86.3 105.0 150.1 296.4 1035.4 2633.6 4378.1 5578.7 6591.6 7769.6 9105.2 10710.9 13648.4 19287.1 26486.4 29979.2 31404.8 32091.4 33494.5 34263.6 32631.6 28144.7 22468.5 18533.0 15111.5 9349.0 3489.0 1118.0 183.8 37.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 48.8 56.3 67.5 86.3 105.0 153.8 300.1 1099.2 2780.0 4565.7 5736.2 6749.2 7987.2 9360.3 11052.3 14151.1 20007.4 27278.0 30759.5 32263.9 33104.3 34657.5 35329.0 33517.0 28831.2 22959.9 19294.6 15741.8 9574.1 3755.4 1196.8 183.8 37.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 48.8 56.3 67.5 86.3 105.0 150.1 296.4 1061.7 2678.7 4393.1 5582.4 6576.6 7728.3 9052.7 10669.6 13577.1 19170.8 26332.6 29870.4 31247.3 31930.0 33288.1 34004.7 32320.2 27848.3 22277.1 18465.5 15021.5 9311.5 3515.3 1200.5 202.6 37.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 48.8 56.3 67.5 86.3 105.0 146.3 288.9 1024.2 2577.4 4220.6 5432.3 6400.3 7469.5 8741.3 10286.9 12999.4 18330.4 25387.2 28981.3 30226.8 30755.8 31915.0 32684.1 31127.2 26865.4 21594.3 17636.4 14301.2 9052.7 3275.2 1204.3 217.6 37.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 52.5 63.8 82.5 101.3 142.6 285.1 986.7 2472.3 4044.2 5278.5 6227.7 7210.6 8433.6 9904.3 12425.4 17493.8 24438.1 28092.1 29210.1 29577.8 30545.7 31359.8 29930.4 25882.4 20907.8 16803.5 13577.1 8790.0 3035.1 1204.3 236.4 33.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 52.5 63.8 82.5 101.3 138.8 277.6 949.2 2371.0 3871.7 5124.7 6051.4 6951.8 8122.3 9521.6 11847.6 16653.4 23492.7 27203.0 28189.7 28403.5 29172.6 30035.5 28733.7 24899.5 20225.0 15974.4 12856.8 8527.4 2795.0 1208.0 251.4 33.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 52.5 63.8 82.5 101.3 135.1 258.9 851.6 2123.4 3526.5 4723.3 5653.7 6497.8 7548.3 8790.0 10842.2 15265.3 21628.1 25383.5 26441.4 26670.3 27270.5 28050.9 27079.2 23699.0 19215.8 15006.5 11843.9 7885.9 2577.4 1091.7 236.4 33.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 52.5 63.8 82.5 101.3 131.3 240.1 757.8 1879.6 3181.4 4321.9 5259.8 6043.9 6970.5 8058.5 9840.5 13877.2 19763.5 23563.9 24696.9 24937.0 25368.5 26066.3 25424.7 22494.7 18202.9 14038.6 10830.9 7244.4 2356.0 971.7 217.6 30.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 52.5 63.8 78.8 97.5 127.6 221.3 660.3 1632.0 2832.5 3920.4 4862.1 5589.9 6396.5 7326.9 8835.1 12489.1 17899.0 21744.4 22948.7 23200.0 23466.4 24077.9 23766.5 21294.2 17193.7 13070.6 9818.0 6602.9 2138.4 855.4 202.6 30.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 52.5 63.8 78.8 97.5 123.8 202.6 562.7 1384.3 2487.3 3519.0 4464.4 5136.0 5818.8 6595.3 7829.6 11101.0 16034.4 19924.9 21200.4 21466.8 21564.3 22093.3 22112.1 20089.9 16180.7 12102.7 8805.1 5961.3 1917.1 735.3 183.8 26.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 52.5 63.8 78.8 93.8 120.1 183.8 476.5 1170.5 2112.2 3023.8 3856.7 4468.2 5106.0 5822.5 6903.0 9712.9 14173.6 18142.8 19609.7 19872.3 19774.8 19962.4 19816.1 18052.8 14567.5 10830.9 7660.8 5012.2 1658.2 626.5 172.6 30.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 52.5 63.8 75.0 93.8 112.5 168.8 390.2 956.7 1740.8 2528.6 3245.2 3804.1 4396.9 5053.4 5972.6 8321.1 12312.8 16364.6 18022.8 18281.6 17985.3 17831.5 17516.3 16015.7 12954.3 9559.1 6516.6 4063.0 1399.4 514.0 161.3 33.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 52.5 60.0 75.0 90.0 108.8 150.1 300.1 742.8 1365.6 2029.6 2637.4 3136.4 3684.1 4280.6 5045.9 6933.0 10452.0 14582.6 16432.1 16687.2 16192.0 15700.5 15220.3 13978.5 11337.4 8287.3 5372.3 3113.8 1136.7 405.2 150.1 37.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 52.5 60.0 71.3 86.3 101.3 131.3 213.8 529.0 990.4 1534.4 2025.9 2468.6 2971.3 3507.8 4115.5 5541.1 8591.2 12800.5 14841.4 15092.8 14402.5 13569.6 12920.6 11941.4 9724.2 7015.5 4228.1 2164.7 877.9 292.6 138.8 41.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 52.5 60.0 71.3 82.5 97.5 123.8 187.6 431.4 795.3 1234.3 1635.7 1984.6 2382.3 2810.0 3308.9 4441.9 6884.2 10399.5 12301.6 12564.2 11877.6 11022.3 10332.0 9420.3 7600.8 5469.9 3327.7 1752.0 761.6 273.9 131.3 37.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 45.0 52.5 60.0 67.5 78.8 93.8 112.5 161.3 333.9 596.5 930.4 1245.5 1504.4 1789.5 2115.9 2502.3 3346.4 5177.2 7998.5 9765.5 10035.6 9352.8 8474.9 7739.6 6899.2 5481.1 3924.2 2431.1 1339.3 641.5 255.1 120.1 37.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 41.3 48.8 56.3 67.5 75.0 90.0 105.0 135.1 236.4 397.7 626.5 851.6 1020.4 1196.8 1418.1 1692.0 2247.2 3466.5 5593.7 7225.6 7503.2 6828.0 5927.6 5147.2 4378.1 3357.7 2374.8 1530.7 922.9 521.5 236.4 112.5 33.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 41.3 48.8 56.3 63.8 71.3 86.3 93.8 108.8 138.8 202.6 326.4 461.4 536.5 607.8 720.3 885.4 1148.0 1759.5 3192.6 4685.8 4974.6 4303.1 3380.2 2558.6 1857.1 1234.3 829.1 630.3 510.2 405.2 217.6 101.3 30.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 41.3 48.8 56.3 63.8 71.3 82.5 90.0 101.3 120.1 157.6 232.6 326.4 386.4 420.2 476.5 562.7 705.3 1046.7 1898.3 2813.7 3001.3 2614.9 2082.1 1571.9 1166.8 829.1 611.5 502.7 431.4 360.2 225.1 97.5 30.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.0 41.3 45.0 52.5 60.0 67.5 75.0 82.5 90.0 101.3 116.3 142.6 191.3 236.4 236.4 232.6 243.9 266.4 333.9 604.0 945.4 1027.9 926.7 784.1 589.0 480.2 423.9 393.9 378.9 352.7 315.1 228.8 90.0 26.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
